calcPageSize())"
/>
calcActive())">
APC Smart-UPS X 750VA Rack/Tower LCD 230V
SMX750I
SGDÂ 1,173.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SMX750I
APC Smart-UPS X 750VA Rack/Tower LCD 230V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS X 750VA Rack/Tower LCD 230V
SGDÂ 1,173.00
Description
This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages.This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets.The 1 switchable outlet groups allow more granular management of the power supplied to your devices.The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.The 750VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.The SMX comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables.The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.It comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SMX750I |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Smart UPS |
| Discount Percentage | Between 0-10 % |
| height | 25.000 cm |
| length | 62.000 cm |
| width | 59.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account