calcPageSize())"
/>
calcActive())">
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
SMX2200RMHV2U
SGDÂ 3,425.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SMX2200RMHV2U
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
SGDÂ 3,425.00
Description
This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages.This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets.The 3 switchable outlet groups allow more granular management of the power supplied to your devices.The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.The 2200VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.The SMX comes with IEC 320 C20 input (includes BS1363A, IEC 320 C20 and Schuko CEE 7/EU1-16P power cords), 8x IEC 320 C13 and 1x IEC 320 C19 outlets.The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.Connect to 10 of the SMX120RMBP2U external battery packs to increase the amount of time the UPS can provide battery power to devices (battery packs sold separately).Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms.The SMX2200RMHV2U converts from a tower or stand-alone UPS to a rack mount UPS, offering flexibility in various installations.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SMX2200RMHV2U |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Smart UPS |
| Discount Percentage | Between 0-10 % |
| height | 25.000 cm |
| length | 87.000 cm |
| width | 60.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account