calcPageSize())"
/>
calcActive())">
APC Smart-UPS SRT 3000VA 230V
SRT3000XLI
SGDÂ 3,928.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRT3000XLI
APC Smart-UPS SRT 3000VA 230V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS SRT 3000VA 230V
SGDÂ 3,928.00
Description
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.The UPS is compatible with SRTRK4 (4-post) and SRTRK3 (2-post) rail kits sold separately.This 3kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.It comes with BS1363A British, IEC 320 C20, and Schuko CEE 7/EU1-16P inputs, 8x IEC 320 C13 and 2x IEC 320 C19 outlets, 2x IEC jumper cables.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.
Product Details
| Part Number | SRT3000XLI |
|---|---|
| Green Premium Label | No |
| Weight | 36.74 kg |
| Show Accessory | No |
| Product Type | Smart UPS |
| tax text on product card | Excl. Tax |
| Discount Percentage | Between 0-10 % |
| height | 40.000 cm |
| length | 120.000 cm |
| width | 80.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account