calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    APC Smart-UPS SRT 3000VA RM 230V
            
                SRT3000RMXLI            
        
                
                
                
                        SGD 4,233.00                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    SRT3000RMXLI                
                
                
                    APC Smart-UPS SRT 3000VA RM 230V                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    APC Smart-UPS SRT 3000VA RM 230V
                
                
                        SGD 4,233.00                    
                
                
                
            
        Description
    This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.This 3kVA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.It comes with BS1363A British, IEC 320 C20, and Schuko CEE 7/EU1-16P inputs, 8x IEC 320 C13, 2x IEC 320 C19 outlets, and 2x IEC jumpers.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.
                Product Details
| Part Number | SRT3000RMXLI | 
|---|---|
| Green Premium Label | No | 
| Weight | 39.92 kg | 
| Show Accessory | No | 
| Product Type | Smart UPS | 
| tax text on product card | Excl. Tax | 
| Discount Percentage | Between 0-10 % | 
| height | 24.600 cm | 
| length | 87.100 cm | 
| width | 59.900 cm | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account