APC Smart-UPS SRT Lithium Ion 3000VA RM 4U 230V Long Runtime. [SRT3000UXI-LIx1, XBP48RM2U-LIx1]

SRTL3000RM4UXLI
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

At 2700W/3000VA this Smart-UPS On-Line Lithium-Ion battery backup system provides high-density, double conversion on-line pure sine wave power.In addition to cleaner, quieter power protection, this UPS is only around half size and weight of comparable UPS systems with similar runtime and has flexible rack and tower installation options.A new extended runtime battery pack provides longer runtime in a small 2U footprint while tripling the life expectancy of the UPS.SRTL 1-3kVA UPSs with this rong runtime battery pack is perfect for applications critical for runtime.

Product Details

Activity SPBPP
Part Number SRTL3000RM4UXLI
Green Premium Label No
Show Accessory No
Product Type Smart UPS
Discount Percentage Between 0-10 %
height 24.5 cm
length 81 cm
width 60 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account