calcPageSize())"
/>
calcActive())">
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
SRTL1500RMXLI
SGDÂ 4,293.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTL1500RMXLI
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
SGDÂ 4,293.00
Description
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.This 1500VA on-line 3U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The UPS has a 5-year warranty on the UPS and Lithium-ion battery.It comes with IEC 320 C14 input and 8x IEC 320 C13 outlets.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 5-year warranty on the UPS and Lithium-ion battery.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SRTL1500RMXLI |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Smart UPS |
| Discount Percentage | Between 0-10 % |
| height | 24.5 cm |
| length | 81 cm |
| width | 60 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account