calcPageSize())"
/>
calcActive())">
APC Easy UPS BVX 1200VA, 230V, AVR, Universal Sockets
BVX1200LI-MS
SGDÂ 216.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BVX1200LI-MS
APC Easy UPS BVX 1200VA, 230V, AVR, Universal Sockets
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS BVX 1200VA, 230V, AVR, Universal Sockets
SGDÂ 216.00
Description
This APC Easy UPS provides power protection for unstable power conditions in homes and small offices, ensuring consistent and reliable connectivity at the most critical moments.The 1200VA tower UPS has 5 total outlets, all of which provide battery back up and surge protection.The UPS has a surge energy rating of 273 Joules.It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels.This UPS has a 2-year warranty and CE product certification.It is compatible with a dedicated APC replacement battery cartridge that helps restore UPS performance to the original specifications.
Product Details
| Part Number | BVX1200LI-MS |
|---|---|
| Green Premium Label | No |
| Weight | 8.5 kg |
| Show Accessory | No |
| Product Type | UPS |
| tax text on product card | Excl. Tax |
| Discount Percentage | Between 0-10 % |
| height | 29.7 cm |
| length | 23.5 cm |
| width | 49.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account