calcPageSize())"
/>
calcActive())">
APC Easy Rack PDU, Metered, 0U, 1 Phase, 3.7kW, 230V, 16A, 18 x C13 and 3 x C19 outlets, IEC60309 2P+E inlet
EPDU1116M
SGDÂ 573.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1116M
APC Easy Rack PDU, Metered, 0U, 1 Phase, 3.7kW, 230V, 16A, 18 x C13 and 3 x C19 outlets, IEC60309 2P+E inlet
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Metered, 0U, 1 Phase, 3.7kW, 230V, 16A, 18 x C13 and 3 x C19 outlets, IEC60309 2P+E inlet
SGDÂ 573.00
Description
APC Easy Metered Rack PDU EPDU1116M is Easy-to-install and easy-to-use PDU, making rack power distribution easy and intelligent.The packaging includes installation guide, user manual and vertical mounting brackets for quick and easy mounting in the rear of the enclosure.This can operate from -5 to +45C temperation range and comes with 1 year of standard warranty.This provides real-time remote monitoring, power management of connected loads, and much more features than the average power strip.Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.EPDU1116M has IEC 60309 16A 2P+E type inlet, eighteen IEC C13 and three IEC C19 type outlet sockets.This is vertical rack mountable PDU in ultra light weight and smart, multifunctional new designed display.Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack.Full-featured user friendly network management web interface provides standards-based management via Web, SNMP, and Command Line Interface.Allows users to access, configure, and manage units from remote locations to save valuable time.Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Product Details
| Activity | SPRSY |
|---|---|
| Part Number | EPDU1116M |
| Green Premium Label | Yes |
| Show Accessory | No |
| Product Type | Rack PDU |
| height | 132 cm |
| length | 11 cm |
| width | 16 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account