calcActive())">
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1000D mm
ER8202
SGDÂ 2,048.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ER8202
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1000D mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1000D mm
SGDÂ 2,048.00
Description
Easy Rack ER8202 is EIA-310 standard pre-assembled IT enclosure with essential features for fast, easy deployment in networking applications.ER8202 is an ideal choice for SMB's networking applications with its 42U height, ventilated doors with 81% perforation and load ratings static 1200kg & dynamic 600kg.Easy Racks are easy to choose, install and accessorize with cooling, cable management & PDUs, including recently launched feature-rich, Easy Rack PDU series.This rack comes in 800mm Width & 1000mm Depth, with Roof, keys, levelling feet, casters, side panels, mounting hardware, PDU mounting brackets and without bottom.With UL 2146 certification, this enclosure features integrated electrical grounding, ensuring the roof, front and rear doors are grounded to the frame.This rack cabinet ships fully assembled for faster installation or choose to ship unassembled for storage or transit in tight spaces and prefer to assemble onsite.Easy Rack is designed with multi functional roof for managing cables & proper airflow and have rear accesory brackets for toolless installations.This has integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories.This is Wide, Deep and Tall Universal IT enclosure with increased enclosure width for more cable management options in denser server and networking applications.Easy Racks are easy to choose, install and accessorize with cooling, cable management & PDUs, including recently launched feature-rich, Easy Rack PDU series.
Product Details
Activity | SPRSY |
---|---|
Part Number | ER8202 |
Green Premium Label | Yes |
Show Accessory | No |
Product Type | Rack Enclosure |
height | 212 cm |
length | 85 cm |
width | 105 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account