
calcActive())">
Harmony XB5, Illuminated emergency stop switching off head, plastic, red mushroom Ø40, Ø22, trigger latching push-pull, with state indicator
ZB5AT8643M
SGD 37.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AT8643M
Harmony XB5, Illuminated emergency stop switching off head, plastic, red mushroom Ø40, Ø22, trigger latching push-pull, with state indicator
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Illuminated emergency stop switching off head, plastic, red mushroom Ø40, Ø22, trigger latching push-pull, with state indicator
SGD 37.40
Description
This Harmony XB5 emergency stop / shutdown 40mm mushroom red button head operates with a latched push-pull mechanism. It provides an ergonomic interface for controlling your machines. It is easily installed on compatible complete emergency stop and switching off push buttons. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AT8643M |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Stop Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review