
calcActive())">
Acti9 K60H 3P 10A C 10kA 400V MCB
A9K12310-1002
SGDÂ 39.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9K12310-1002
Acti9 K60H 3P 10A C 10kA 400V MCB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 K60H 3P 10A C 10kA 400V MCB
SGDÂ 39.50
Description
This Acti9 K60H product is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles and 10A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 400VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals. A padlock device is available for work to be carried out on live parts. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 81mm x (D) 70mm. The weight is 0.36kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -25°C to 85°C.
Product Details
Green Premium Label | No |
---|---|
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Miniature Circuit-Breaker |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Current Rating | 10A |
Seller Name | esolution electrical |
height | 7.3 cm |
length | 8.5 cm |
width | 5.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By
eSolution Electrical