
calcActive())">
Easy Modicon, ABL2_K Power Supply,DC24V output,35W
ABL2REM24015K
SGDÂ 41.80
SGDÂ 14.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL2REM24015K
Easy Modicon, ABL2_K Power Supply,DC24V output,35W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Modicon, ABL2_K Power Supply,DC24V output,35W
SGDÂ 41.80
SGDÂ 14.90
Description
single phase power supply, 100.240V input, 24V DC output, 36W, 1,5A
Product Details
Green Premium Label | Yes |
---|---|
Weight | 231.0 g |
Show Accessory | No |
height | 3.744 cm |
length | 10.549 cm |
width | 8.79 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account