
calcActive())">
Acti9 iID 4P 100A 300mA AC RCCB
A9R14491
SGD 215.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R14491
Acti9 iID 4P 100A 300mA AC RCCB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iID 4P 100A 300mA AC RCCB
SGD 215.30
Description
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 100A, AC type, 300mA
Product Details
Green Premium Label | Yes |
---|---|
Weight | 359.000 g |
height | 8.500 cm |
length | 10.000 cm |
width | 7.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review