calcPageSize())"
/>
calcActive())">
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 40A - 300mA - type AC
A9KR16240
SGDÂ 47.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9KR16240
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 40A - 300mA - type AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 40A - 300mA - type AC
SGDÂ 47.00
Description
This is a Acti9 ID K biconnect residual current circuit breaker (RCCB).The Ue operational voltage is 220VAC to 240VAC.The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz.It is DIN rail mountable. The width in 9mm pitches is 4.The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 81mm x (D) 68mm. The weight is 0.18kg.It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard.The operating temperature is from -5C to 55C. The storage temperature is from -25C to 85C.It is a 2P circuit breaker with In rated current of 40A, AC type protection class and a 300mA earth leakage sensitivity.The electrical endurance is up to 4000 cycles. The mechanical endurance is up to 5000 cycles.This product protects against electrical shock by indirect contact and fire hazards.There is a test button used to check the residual current device is operating correctly.The connection is made downstream by biconnect comb busbar or upstream/downstream by tunnel terminals.This product is compliant with IEC/EN 61008-1 standard.The (Im/I?m) rated breaking and making short circuit capacity is 500A. The (Inc/I?c) conditional rated short circuit current is 4.5kA.The electrical endurance is up to 4000 cycles. The mechanical endurance is up to 5000 cycles.
Product Details
| Activity | HDCFD |
|---|---|
| Part Number | A9KR16240 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Residual Current Circuit Breaker (Rccb) |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account