calcPageSize())"
/>
calcActive())">
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 63A - 30mA - type AC
A9KR13263S
SGDÂ 56.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9KR13263S
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 63A - 30mA - type AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 ID K - Residual Current Circuit Breaker - 2P - 63A - 30mA - type AC
SGDÂ 56.20
Description
This Acti9 ID K product is a biconnect residual current circuit breaker (RCCB).The Ue operational voltage is 220VAC to 240VAC.The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz.It is DIN rail mountable. The width in 9mm pitches is 4.The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 81mm x (D) 68mm. The weight is 0.18kg.According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.The operating temperature is from -5C to 55C. The storage temperature is from -25C to 85C.It is a 2P circuit breaker with 63A In rated current, 30mA earth leakage sensitivity and AC type protection class.It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 5000 cycles.This product protects against electrical shock by direct or indirect contact and fire hazards.There is a test button used to check the residual current device is operating correctly.The connection is made downstream by biconnect comb busbar or upstream/downstream by tunnel terminals.This product is compliant with IEC/EN 61008-1 standard.The (Im/I?m) rated breaking and making short circuit capacity is 630A. The (Inc/I?c) conditional rated short circuit current is 4.5kA.It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 5000 cycles.
Product Details
| Activity | HDCFD |
|---|---|
| Part Number | A9KR13263S |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Residual Current Circuit Breaker (Rccb) |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account