calcPageSize())"
/>
calcActive())">
Acti9 K60H, Miniature circuit breaker (MCB), 3P - 20A - C curve 10000 A (IEC/EN 60898-1)
A9K12320
SGDÂ 48.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9K12320
Acti9 K60H, Miniature circuit breaker (MCB), 3P - 20A - C curve 10000 A (IEC/EN 60898-1)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 K60H, Miniature circuit breaker (MCB), 3P - 20A - C curve 10000 A (IEC/EN 60898-1)
SGDÂ 48.10
Description
This Acti9 K60H product is a low voltage miniature circuit breaker (MCB).The Ui rated insulation voltage is 440VAC.The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz.It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm.The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 81mm x (D) 70mm. The weight is 0.36kg.According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.The operating temperature is -25C to 70C. The storage temperature is -25C to 85C.It is a 3P circuit breaker with 3 protected poles and 20A In rated current and C tripping curve.It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles.The rated short circuit breaking capacity goes up to 10000A at 400VAC conforming to EN/IEC 60898-1 standard and at conforming to standard.This product is compliant with EN/IEC 60898-1 standard.This miniature circuit breaker protects circuit against short circuit and overload current.The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals.A padlock device is available for work to be carried out on live parts.It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles.
Product Details
| Activity | HDCFD |
|---|---|
| Part Number | A9K12320 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Miniature Circuit-Breaker |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account