green-premium

ICT25A 4NO

A9C20834
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

contactor iCT - 4 poles - 4 NO - 25 A - 220..240 V AC

Product Details

Green Premium Label Yes
Weight 234.000 g
height 4.000 cm
length 12.100 cm
width 11.200 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ICT25A 4NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.