Affle Plus, 1 Gang Category 6 Data Socket, White
SKU :
A3G31RJS6_WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 15.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Affle Plus, 1 Gang Category 6 Data Socket, White
SGDÂ 15.00
- Description
- Specifications
- Documents
- Reviews
Description
- 1 Gang Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: data socket
Overview
| Part Number | A3G31RJS6_WE |
|---|---|
| Green Premium Label | No |
| Weight | 49.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Data Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- 1 Gang Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: data socket
Overview
| Part Number | A3G31RJS6_WE |
|---|---|
| Green Premium Label | No |
| Weight | 49.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Data Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account