calcPageSize())"
/>
calcActive())">
Affle Plus - 1 Gang Telephone Socket, White
A3G31RJ4_WE
SGDÂ 6.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A3G31RJ4_WE
Affle Plus - 1 Gang Telephone Socket, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Affle Plus - 1 Gang Telephone Socket, White
SGDÂ 6.10
Description
- 1 Gang Telephone Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | A3G31RJ4_WE |
| Green Premium Label | No |
| Weight | 49.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Telephone Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account