Affle Plus - 20A 250V 1 Gang 1 Way Double Pole Switch, White
SKU :
A3G31D20N_WE_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 15.60
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Affle Plus - 20A 250V 1 Gang 1 Way Double Pole Switch, White
SGDÂ 15.60
- Description
- Specifications
- Documents
- Reviews
Description
- 20A 250V 1 Gang 1 Way Double Pole Switch, White
- Label: Affle-range: Affle Plus-load type: air conditioner,heater-colour tint: white-product or component type: switch-device application: control switch
Overview
| Activity | HDCWD |
|---|---|
| Part Number | A3G31D20N_WE_G2 |
| Green Premium Label | No |
| Weight | 82.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 20A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- 20A 250V 1 Gang 1 Way Double Pole Switch, White
- Label: Affle-range: Affle Plus-load type: air conditioner,heater-colour tint: white-product or component type: switch-device application: control switch
Overview
| Activity | HDCWD |
|---|---|
| Part Number | A3G31D20N_WE_G2 |
| Green Premium Label | No |
| Weight | 82.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 20A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account