calcPageSize())"
/>
calcActive())">
Affle Plus - 100W 220V 1 Gang Fan Controller, White
A3G31BFC_WE_G11
SGDÂ 37.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A3G31BFC_WE_G11
Affle Plus - 100W 220V 1 Gang Fan Controller, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Affle Plus - 100W 220V 1 Gang Fan Controller, White
SGDÂ 37.50
Description
- 100W 220V 1 Gang Fan Controller, -Color :White - Label: Affle -Type of packing: blister- -Range: Affle Plus - - quantity per set: set of 6-s -Sale per indivisible quantity: 1 - Number of terminals: 2 -Product or component type: fan controller -Device presentation: mechanism
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | A3G31BFC_WE_G11 |
| Green Premium Label | No |
| Weight | 117.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Fan Controller |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account