Affle Plus, 13A Single Gang Switched Socket, White
SKU :
A3G15_WE_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 4.40
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Affle Plus, 13A Single Gang Switched Socket, White
SGDÂ 4.40
- Description
- Specifications
- Documents
- Reviews
Description
- 13A Single Gang Switched Socket, White
- Label: Affle-range: Affle Plus-outlet standard description: with earthing contact-outlet standard: BS 1363-colour tint: white-type of packing: flow-pack-sale per indivisible quantity: 1-number of terminals: 3-product or component type: switched socket-device presentation: mechanism-outlet poles configuration: 3P with shutter
Overview
| Activity | HDCWD |
|---|---|
| Part Number | A3G15_WE_G2 |
| Green Premium Label | No |
| Weight | 74.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 13A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- 13A Single Gang Switched Socket, White
- Label: Affle-range: Affle Plus-outlet standard description: with earthing contact-outlet standard: BS 1363-colour tint: white-type of packing: flow-pack-sale per indivisible quantity: 1-number of terminals: 3-product or component type: switched socket-device presentation: mechanism-outlet poles configuration: 3P with shutter
Overview
| Activity | HDCWD |
|---|---|
| Part Number | A3G15_WE_G2 |
| Green Premium Label | No |
| Weight | 74.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 13A |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account