calcPageSize())"
/>
calcActive())">
Affle Plus, 15A 250V 1 Gang 3 Round Pin Switched Socket, White
A3G15_15_WE_G2
SGDÂ 9.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A3G15_15_WE_G2
Affle Plus, 15A 250V 1 Gang 3 Round Pin Switched Socket, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Affle Plus, 15A 250V 1 Gang 3 Round Pin Switched Socket, White
SGDÂ 9.90
Description
- 15A 250V 1 Gang 3 Round Pin Switched Socket, White
- Label: Affle-range: Affle Plus-outlet standard description: with earthing contact-outlet standard: BS 1363-colour tint: white-type of packing: flow-pack-sale per indivisible quantity: 1-number of terminals: 3-product or component type: switched socket-device presentation: mechanism-outlet poles configuration: 3P with shutter
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | A3G15_15_WE_G2 |
| Green Premium Label | No |
| Weight | 78g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 15A |
| Range Name | Affle Plus |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account