calcPageSize())"
/>
calcActive())">
24-120V AC-DC LED LIGHT B
ZB5AVBG6
SGDÂ 20.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AVBG6
24-120V AC-DC LED LIGHT B
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
24-120V AC-DC LED LIGHT B
SGDÂ 20.90
Description
This Harmony XB5, light block with body/fixing collar operates with an integral LED. It has a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | ZB5AVBG6 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Light Block with Body Fixing Collar |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account