
calcActive())">
13A Sw Soc w_ USB A+C 21W PD, WE
E8315DACUSBR_WE_G2
SGDÂ 97.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315DACUSBR_WE_G2
13A Sw Soc w_ USB A+C 21W PD, WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A Sw Soc w_ USB A+C 21W PD, WE
SGDÂ 97.80
Description
Switched socket with USB charger, Avataron, 21W type A+C, 13A, White
Product Details
Green Premium Label | No |
---|---|
Weight | 142.4 g |
Show Accessory | No |
height | 4.1 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review