Switch Socket - 15A 250V - 3 phase 3 pole - flat pin - IP66 (grey)
SKU :
S56C315RPGY-1-1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 101.90
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Switch Socket - 15A 250V - 3 phase 3 pole - flat pin - IP66 (grey)
SGDÂ 101.90
- Specifications
- Documents
- Reviews
Overview
| Part Number | S56C315RPGY-1-1 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | S56C315RPGY-1-1 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account