Monolithic emergency stop, Harmony XB7, plastic, red mushroom 40mm, 22mm, latching turn to release, 1NC
SKU :
XB7NS8442
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR121.00
SAR66.55
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
RED EMERGENCY STOP TRIGGER TURN TO RELEA
Monolithic emergency stop, Harmony XB7, plastic, red mushroom 40mm, 22mm, latching turn to release, 1NC
SAR121.00
SAR66.55
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | emergency stop push-button |
| Device presentation | monolithic product |
| Mounting diameter | 22 mm |
| Operator profile | red mushroom Ø 40 mm, unmarked |
| Reset | turn to release |
| Sale per indivisible quantity | 10 |
| Shape of signaling unit head | round |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | emergency stop push-button |
| Device presentation | monolithic product |
| Mounting diameter | 22 mm |
| Operator profile | red mushroom Ø 40 mm, unmarked |
| Reset | turn to release |
| Sale per indivisible quantity | 10 |
| Shape of signaling unit head | round |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account