Monolithic emergency stop, Harmony XB7, plastic, red mushroom 40mm, 22mm, latching turn to release, 1NC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Monolithic emergency stop, Harmony XB7, plastic, red mushroom 40mm, 22mm, latching turn to release, 1NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony XB7 |
Product or Component Type | emergency stop push-button |
Device presentation | monolithic product |
Mounting diameter | 22 mm |
Operator profile | red mushroom Ø 40 mm, unmarked |
اعادة ضبط | turn to release |
Sale per indivisible quantity | 10 |
Shape of signaling unit head | round |