Vern Micrologic 2,2 4P 100A

LV429080
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

trip unit MicroLogic 2.2 for ComPact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d

Product Details

Activity PPCCB
Weight (in Kg) 8.13 kg
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[tsd] Short-Time Delay Adjustment Range 0.02-0.02 s
[tr] Long-Time Delay Adjustment Range 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir
Long Time Delay Adjustment Type fixed
Instantaneous Pick-Up Adjustment Range 1500 A
Long Time Pick-Up Adjustment Range 40...100 A
Instantaneous Pick-Up Adjustment Type Ii fixed
Long Time Pick-Up Adjustment Type Ir adjustable 9 settings
Protected Poles Description 3t + N/2#|#4t#|#3t
Product or Component Type trip unit
Network Type AC
Range ComPact
Network Frequency 50/60 Hz
Product Name Micrologic
Poles Description 4P
Trip Unit Name Micrologic 2.2
Trip Unit Protection Functions LSoI
Trip Unit Technology electronic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vern Micrologic 2,2 4P 100A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.