remote terminal, Altivar, for variable speed drive, IP54
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
remote terminal, Altivar, for variable speed drive, IP54
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | Altivar |
|---|---|
| Range of product | ALTIVAR |
| Accessory / separate part type | REMOTE TERMINAL |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Accessory / separate part destination | VARIABLE SPEED DRIVE |
| Range compatibility | ALTIVAR MACHINE ATV320ALTIVAR 32ALTIVAR 12EASY ALTIVAR 310ALTIVAR 312 SOLARALTIVAR 312 |
| IP degree of protection | IP54 |
| Mounting location | DOOR OF ENCLOSURE |
| Product weight | 0.25 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 6.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 90 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.472 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013547 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0018943 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.72 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.050908 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7161d12e-f65a-43f1-970c-ddc6260d9e62 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Range | Altivar |
|---|---|
| Range of product | ALTIVAR |
| Accessory / separate part type | REMOTE TERMINAL |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Accessory / separate part destination | VARIABLE SPEED DRIVE |
| Range compatibility | ALTIVAR MACHINE ATV320ALTIVAR 32ALTIVAR 12EASY ALTIVAR 310ALTIVAR 312 SOLARALTIVAR 312 |
| IP degree of protection | IP54 |
| Mounting location | DOOR OF ENCLOSURE |
| Product weight | 0.25 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 CM |
| Package 1 Width | 6.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 90 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 11 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.472 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013547 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0018943 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.72 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.050908 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7161d12e-f65a-43f1-970c-ddc6260d9e62 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |