PRESSURE SWITCH
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PRESSURE SWITCH
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1kg |
[in] Rated Current | 10 A at 250 V AC conforming to EN 60730-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Storage | -30-80 °C |
Ambient Air Temperature for Operation | 0-45 °C |
Cable Entry | 2 cable entries with grommet |
Contacts Type and Composition | 2 NC snap action |
Controlled Fluid | fresh water (0-70 °C), sea water (0-70 °C) |
Standards | EN/IEC 60730#|#CE |
Depth | 102 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm² |
Electrical Shock Protection Class | class I conforming to IEC 536 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.34 kg |
Height | 96 mm |
IP Degree of Protection | IP20 conforming to EN/IEC 60529 |
Terminals Description ISO n°1 | (3-4)NC#|#(1-2)NC |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Width | 72 mm |
Electrical Durability | 100000 cycles, operating rate <10 cyc/mn |