dual function relay, Harmony Timer Relays, A, 1 CO, 0.05s…300h, power on delay, 24...240V AC DC
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
dual function relay, Harmony Timer Relays, A, 1 CO, 0.05s…300h, power on delay, 24...240V AC DC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | Harmony |
|---|---|
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Product or Component Type | dual function relay |
| Range of product | HARMONY TIMER RELAYS |
| Discrete output type | RELAY |
| Product or component type | MODULAR TIMING RELAY |
| Device short name | RE22 |
| nominal output current | 8 A |
| Contacts type and composition | 1 C/O TIMED CONTACT, CADMIUM FREE |
| Time delay type | POWER ON-DELAY |
| Time delay range | 3...30 S30...300 S10...100 S0.05...1 S1...10 S30...300 H30...300 MIN0.3...3 S3...30 H3...30 MIN |
| Control type | ROTARY KNOBDIAGNOSTIC BUTTON |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 HZ |
| Voltage range | 0.85...1.1 US |
| Supply frequency | 50...60 HZ +/- 5 % |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Time delay type | POWER ON-DELAY - A- POWER ON-DELAY RELAYPOWER ON-DELAY - AW- POWER ON-DELAY RELAY W/ RETRIGGER/RESTART |
| Control signal pulse width | 100 MS WITH LOAD IN PARALLEL30 MS |
| Insulation resistance | 100 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| Recovery time | 120 MS ON DE-ENERGISATION |
| Immunity to microbreaks | 10 MS |
| Power consumption in VA | 3 VA AT 240 V AC |
| Power consumption in W | 1.5 W AT 240 V DC |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A |
| Maximum switching voltage | 250 V AC |
| Electrical durability | 100000 CYCLES, 8 A AT 250 V, AC-1100000 CYCLES, 2 A AT 24 V, DC-1 |
| Mechanical durability | 10000000 CYCLES |
| Rated impulse withstand voltage | 5 KV FOR 1.2…50 µS CONFORMING TO IEC 60664-1 |
| Power on delay | 100 MS |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Safety reliability data | MTTFD = 308.2 YEARSB10D = 280000 |
| Mounting position | ANY POSITION |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Status LED | LED BACKLIGHT GREEN (STEADY) FOR DIAL POINTER INDICATIONLED YELLOW (STEADY) FOR OUTPUT RELAY ENERGISEDLED YELLOW (FAST FLASHING) FOR TIMING IN PROGRESS AND OUTPUT RELAY DE-ENERGISEDLED YELLOW (SLOW FLASHING) FOR TIMING IN PROGRESS AND OUTPUT RELAY ENERGISED |
| Function available | A- POWER ON-DELAY RELAY-1 C/OAW- POWER ON-DELAY RELAY W/ RETRIGGER/RESTART-1 C/O |
| Width | 22.5 MM |
| Net weight | 0.1 KG |
| Control type | WITH TEST BUTTON |
| Number of functions | 2 |
| Dielectric strength | 2.5 KV FOR 1 MA/1 MINUTE AT 50 HZ BETWEEN RELAY OUTPUT AND POWER SUPPLY WITH BASIC INSULATION CONFORMING TO IEC 61812-1 |
| Standards | UL 508IEC 61812-1 |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE2004/108/EC - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULGLCCCEACRCMCSA |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| IP degree of protection | IP40 HOUSING: CONFORMING TO IEC 60529IP50 FRONT FACE: CONFORMING TO IEC 60529IP20 TERMINALS: CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Vibration resistance | 20 M/S² (F= 10…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN NOT OPERATING FOR 11 MS CONFORMING TO IEC 60068-2-275 GN IN OPERATION FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 95 % AT 25…55 °C |
| Electromagnetic compatibility | FAST TRANSIENTS IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (CAPACITIVE CONNECTING CLIP) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (COMMON MODE) CONFORMING TO IEC 61000-4-5ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 (80 MHZ...1 GHZ) CONFORMING TO IEC 61000-4-3CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V LEVEL 3 (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6FAST TRANSIENT BURSTS - TEST LEVEL: 2 KV LEVEL 3 (DIRECT CONTACT) CONFORMING TO IEC 61000-4-4IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 30 % (500 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 100 % (20 MS) CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.6 CM |
| Package 1 Width | 8.2 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 92.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.261 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.0 CM |
| Package 3 Width | 60.0 CM |
| Package 3 Length | 80.0 CM |
| Package 3 Weight | 76.676 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9147338403 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0129020913 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005595627 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.5032 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0602937262 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Range | Harmony |
|---|---|
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Product or Component Type | dual function relay |
| Range of product | HARMONY TIMER RELAYS |
| Discrete output type | RELAY |
| Product or component type | MODULAR TIMING RELAY |
| Device short name | RE22 |
| nominal output current | 8 A |
| Contacts type and composition | 1 C/O TIMED CONTACT, CADMIUM FREE |
| Time delay type | POWER ON-DELAY |
| Time delay range | 3...30 S30...300 S10...100 S0.05...1 S1...10 S30...300 H30...300 MIN0.3...3 S3...30 H3...30 MIN |
| Control type | ROTARY KNOBDIAGNOSTIC BUTTON |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 HZ |
| Voltage range | 0.85...1.1 US |
| Supply frequency | 50...60 HZ +/- 5 % |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Time delay type | POWER ON-DELAY - A- POWER ON-DELAY RELAYPOWER ON-DELAY - AW- POWER ON-DELAY RELAY W/ RETRIGGER/RESTART |
| Control signal pulse width | 100 MS WITH LOAD IN PARALLEL30 MS |
| Insulation resistance | 100 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| Recovery time | 120 MS ON DE-ENERGISATION |
| Immunity to microbreaks | 10 MS |
| Power consumption in VA | 3 VA AT 240 V AC |
| Power consumption in W | 1.5 W AT 240 V DC |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A |
| Maximum switching voltage | 250 V AC |
| Electrical durability | 100000 CYCLES, 8 A AT 250 V, AC-1100000 CYCLES, 2 A AT 24 V, DC-1 |
| Mechanical durability | 10000000 CYCLES |
| Rated impulse withstand voltage | 5 KV FOR 1.2…50 µS CONFORMING TO IEC 60664-1 |
| Power on delay | 100 MS |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Safety reliability data | MTTFD = 308.2 YEARSB10D = 280000 |
| Mounting position | ANY POSITION |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Status LED | LED BACKLIGHT GREEN (STEADY) FOR DIAL POINTER INDICATIONLED YELLOW (STEADY) FOR OUTPUT RELAY ENERGISEDLED YELLOW (FAST FLASHING) FOR TIMING IN PROGRESS AND OUTPUT RELAY DE-ENERGISEDLED YELLOW (SLOW FLASHING) FOR TIMING IN PROGRESS AND OUTPUT RELAY ENERGISED |
| Function available | A- POWER ON-DELAY RELAY-1 C/OAW- POWER ON-DELAY RELAY W/ RETRIGGER/RESTART-1 C/O |
| Width | 22.5 MM |
| Net weight | 0.1 KG |
| Control type | WITH TEST BUTTON |
| Number of functions | 2 |
| Dielectric strength | 2.5 KV FOR 1 MA/1 MINUTE AT 50 HZ BETWEEN RELAY OUTPUT AND POWER SUPPLY WITH BASIC INSULATION CONFORMING TO IEC 61812-1 |
| Standards | UL 508IEC 61812-1 |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE2004/108/EC - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CEULGLCCCEACRCMCSA |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| IP degree of protection | IP40 HOUSING: CONFORMING TO IEC 60529IP50 FRONT FACE: CONFORMING TO IEC 60529IP20 TERMINALS: CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Vibration resistance | 20 M/S² (F= 10…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN NOT OPERATING FOR 11 MS CONFORMING TO IEC 60068-2-275 GN IN OPERATION FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 95 % AT 25…55 °C |
| Electromagnetic compatibility | FAST TRANSIENTS IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (CAPACITIVE CONNECTING CLIP) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (COMMON MODE) CONFORMING TO IEC 61000-4-5ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 (80 MHZ...1 GHZ) CONFORMING TO IEC 61000-4-3CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V LEVEL 3 (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6FAST TRANSIENT BURSTS - TEST LEVEL: 2 KV LEVEL 3 (DIRECT CONTACT) CONFORMING TO IEC 61000-4-4IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 30 % (500 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 100 % (20 MS) CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.6 CM |
| Package 1 Width | 8.2 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 92.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.261 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.0 CM |
| Package 3 Width | 60.0 CM |
| Package 3 Length | 80.0 CM |
| Package 3 Weight | 76.676 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 53 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9147338403 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0129020913 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005595627 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 51.5032 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 52 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0602937262 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |