modular timing relay, Harmony Timer Relays, 0.7A, 1s..100h, off delay, solid state output, 24 to 240V AC
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
modular timing relay, Harmony Timer Relays, 0.7A, 1s..100h, off delay, solid state output, 24 to 240V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | Harmony |
|---|---|
| [in] Rated Current | 0.7 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA |
| Product or Component Type | single function relay |
| Range of product | HARMONY TIMER RELAYS |
| Discrete output type | SOLID STATE |
| Width | 17.5 MM |
| Product or component type | MODULAR TIMING RELAY |
| Component name | RE17L |
| Time delay range | 10...100 H6...60 S6...60 MIN1...10 H1...10 S1...10 MIN0.1...1 S |
| nominal output current | 0.7 A |
| Height | 90 MM |
| Depth | 72 MM |
| Control type | SELECTOR SWITCH FRONT PANEL |
| [Us] rated supply voltage | 24...240 V AC 50/60 HZ |
| Voltage range | 0.85...1.1 US |
| Supply frequency | 50...60 HZ +/- 5 % |
| release of input voltage | 7 V |
| control signal pulse width | 0.05 S TYPICAL |
| Insulation resistance | 100 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 5 KV DURING 1.2/50 µS |
| power on delay | 100 MS |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Dielectric strength | 2.5 KV 1 MA/1 MINUTE 50 HZ CONFORMING TO IEC 61812-1 |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Time delay type | OFF-DELAY - C- OFF-DELAY RELAY W/ CONTROL SIGNAL |
| Reset time | 350 MS ON DE-ENERGISATION TYPICAL |
| On-load factor | 100 % |
| Power consumption in VA | 0…3 VA AT 240 V AC |
| Breaking capacity | 0.5 A AC CONFORMING TO UL0.7 A AC AT 20 °C |
| operating frequency | 10 HZ |
| Maximum output current | 20 A |
| minimum switching current | 10 MA |
| Maximum leakage current | 5 MA |
| Maximum switching voltage | 250 V AC |
| Electrical durability | 100000000 CYCLES |
| Marking | CE |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Safety reliability data | MTTFD = 353.8 YEARSB10D = 320000 |
| Mounting position | ANY POSITION IN RELATION TO NORMAL VERTICAL MOUNTING PLANE |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Function available | C- OFF-DELAY RELAY W/ CONTROL SIGNAL-1 SOLID STATE OUTPUT |
| Control type | WITHOUT TEST BUTTON |
| Net weight | 0.068 KG |
| Time delay type | C |
| Functionality | OFF-DELAY TIMING |
| Number of functions | 1 |
| Compatibility code | RE17 |
| Immunity to microbreaks | 20 MS |
| Derating factor | 5 MA/°C |
| Standards | 2004/108/ECIEC 61000-6-32006/95/ECIEC 61000-6-2IEC 61812-1IEC 61000-6-4IEC 61000-6-1 |
| Product certifications | CSAGLcULus |
| Ambient air temperature for storage | -30…60 °C |
| Ambient air temperature for operation | -20…60 °C |
| IP degree of protection | IP20 (TERMINAL BLOCK) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Vibration resistance | 20 M/S² (F= 10…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 93 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-30 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST: (IN CONTACT), LEVEL 3, 6 KV, CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST: (IN AIR), LEVEL 3, 8 KV, CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS: (80 MHZ TO 1 GHZ), LEVEL 3, 10 V/M, CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST: (CAPACITIVE CONNECTING CLIP), LEVEL 3, 1 KV, CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST: (DIRECT), LEVEL 3, 2 KV, CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST: (DIFFERENTIAL MODE), LEVEL 3, 1 KV, CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST: (COMMON MODE), LEVEL 3, 2 KV, CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES: (0.15...80 MHZ), LEVEL 3, 10 V, CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST: (1 CYCLE), 0 %, CONFORMING TO IEC 61000-4-11VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST: (25/30 CYCLES), 70 %, CONFORMING TO IEC 61000-4-11CONDUCTED AND RADIATED EMISSIONS: , CLASS B, CONFORMING TO EN 55022 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.7 CM |
| Package 1 Width | 7.8 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 71.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.348 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 13 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.5748826200254782 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06073503980883086 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000578510759075057 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 67.93173519403902 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1814786305252298 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Range | Harmony |
|---|---|
| [in] Rated Current | 0.7 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA |
| Product or Component Type | single function relay |
| Range of product | HARMONY TIMER RELAYS |
| Discrete output type | SOLID STATE |
| Width | 17.5 MM |
| Product or component type | MODULAR TIMING RELAY |
| Component name | RE17L |
| Time delay range | 10...100 H6...60 S6...60 MIN1...10 H1...10 S1...10 MIN0.1...1 S |
| nominal output current | 0.7 A |
| Height | 90 MM |
| Depth | 72 MM |
| Control type | SELECTOR SWITCH FRONT PANEL |
| [Us] rated supply voltage | 24...240 V AC 50/60 HZ |
| Voltage range | 0.85...1.1 US |
| Supply frequency | 50...60 HZ +/- 5 % |
| release of input voltage | 7 V |
| control signal pulse width | 0.05 S TYPICAL |
| Insulation resistance | 100 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 5 KV DURING 1.2/50 µS |
| power on delay | 100 MS |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (20 AWG...12 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Dielectric strength | 2.5 KV 1 MA/1 MINUTE 50 HZ CONFORMING TO IEC 61812-1 |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Time delay type | OFF-DELAY - C- OFF-DELAY RELAY W/ CONTROL SIGNAL |
| Reset time | 350 MS ON DE-ENERGISATION TYPICAL |
| On-load factor | 100 % |
| Power consumption in VA | 0…3 VA AT 240 V AC |
| Breaking capacity | 0.5 A AC CONFORMING TO UL0.7 A AC AT 20 °C |
| operating frequency | 10 HZ |
| Maximum output current | 20 A |
| minimum switching current | 10 MA |
| Maximum leakage current | 5 MA |
| Maximum switching voltage | 250 V AC |
| Electrical durability | 100000000 CYCLES |
| Marking | CE |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Safety reliability data | MTTFD = 353.8 YEARSB10D = 320000 |
| Mounting position | ANY POSITION IN RELATION TO NORMAL VERTICAL MOUNTING PLANE |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Function available | C- OFF-DELAY RELAY W/ CONTROL SIGNAL-1 SOLID STATE OUTPUT |
| Control type | WITHOUT TEST BUTTON |
| Net weight | 0.068 KG |
| Time delay type | C |
| Functionality | OFF-DELAY TIMING |
| Number of functions | 1 |
| Compatibility code | RE17 |
| Immunity to microbreaks | 20 MS |
| Derating factor | 5 MA/°C |
| Standards | 2004/108/ECIEC 61000-6-32006/95/ECIEC 61000-6-2IEC 61812-1IEC 61000-6-4IEC 61000-6-1 |
| Product certifications | CSAGLcULus |
| Ambient air temperature for storage | -30…60 °C |
| Ambient air temperature for operation | -20…60 °C |
| IP degree of protection | IP20 (TERMINAL BLOCK) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Vibration resistance | 20 M/S² (F= 10…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 93 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-30 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST: (IN CONTACT), LEVEL 3, 6 KV, CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST: (IN AIR), LEVEL 3, 8 KV, CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS: (80 MHZ TO 1 GHZ), LEVEL 3, 10 V/M, CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST: (CAPACITIVE CONNECTING CLIP), LEVEL 3, 1 KV, CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST: (DIRECT), LEVEL 3, 2 KV, CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST: (DIFFERENTIAL MODE), LEVEL 3, 1 KV, CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST: (COMMON MODE), LEVEL 3, 2 KV, CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES: (0.15...80 MHZ), LEVEL 3, 10 V, CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST: (1 CYCLE), 0 %, CONFORMING TO IEC 61000-4-11VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST: (25/30 CYCLES), 70 %, CONFORMING TO IEC 61000-4-11CONDUCTED AND RADIATED EMISSIONS: , CLASS B, CONFORMING TO EN 55022 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.7 CM |
| Package 1 Width | 7.8 CM |
| Package 1 Length | 9.5 CM |
| Package 1 Weight | 71.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.348 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 13 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.5748826200254782 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06073503980883086 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000578510759075057 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 67.93173519403902 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1814786305252298 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |