Spacial SF plain cable gland plate - fixed by clips - 1000x400 mm
SKU :
NSYEC104
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR307.33
SAR169.03
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Plain cab gland plate 1000x400 SF
Spacial SF plain cable gland plate - fixed by clips - 1000x400 mm
SAR307.33
SAR169.03
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Accessory / Separate Part Category | cable management accessory |
| Device Composition | fixing elements - 1 plate |
| Mounting Location | enclosure bottom |
| Product or Component Type | cable gland plate |
| Range Compatibility | Spacial (Spacial SF) |
| Cable entry | plain |
| Cable gland type | standard |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Accessory / Separate Part Category | cable management accessory |
| Device Composition | fixing elements - 1 plate |
| Mounting Location | enclosure bottom |
| Product or Component Type | cable gland plate |
| Range Compatibility | Spacial (Spacial SF) |
| Cable entry | plain |
| Cable gland type | standard |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account