Mechanical interlock, TeSys Deca contactors LC1D09-D38, LC1DT20-DT40
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Mechanical interlock, TeSys Deca contactors LC1D09-D38, LC1DT20-DT40
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | mechanical interlock |
|---|---|
| Range | TeSys |
| Range of product | TESYS DECA |
| Range | TESYS |
| Device short name | LAD9 |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Poles description | 3P4P |
| Electrical circuit type | REVERSINGCHANGEOVER |
| Range compatibility | TESYS TESYS D CONTACTOR |
| Product compatibility | LC1D09LC1D12LC1D18LC1D25LC1D32LC1D38LC1DT20LC1DT25LC1DT32LC1DT40 |
| Net weight | 0.04 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 11.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.200 CM |
| Package 2 Weight | 138.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 140 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.359 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Product or Component Type | mechanical interlock |
|---|---|
| Range | TeSys |
| Range of product | TESYS DECA |
| Range | TESYS |
| Device short name | LAD9 |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Poles description | 3P4P |
| Electrical circuit type | REVERSINGCHANGEOVER |
| Range compatibility | TESYS TESYS D CONTACTOR |
| Product compatibility | LC1D09LC1D12LC1D18LC1D25LC1D32LC1D38LC1DT20LC1DT25LC1DT32LC1DT40 |
| Net weight | 0.04 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 11.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.200 CM |
| Package 2 Weight | 138.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 140 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.359 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |