MOUNTING PLATE TARIF NSX400 W300
SKU :
LVS03147
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR284.00
SAR156.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
M.PLATE TARIF NSX400 W300
MOUNTING PLATE TARIF NSX400 W300
SAR284.00
SAR156.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 1 x 4P: fixed INV400 vertical installation - 1 x 4P: fixed NSX400 vertical installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 - NF C 15-100 |
| Enclosure/cubicle description | floor-standing duct - width 300 mm - wall-mounted duct - width 300 mm |
| Installed device | ComPact: fixed INV400 - control: toggle - vertical installation - ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 1 x 4P: fixed INV400 vertical installation - 1 x 4P: fixed NSX400 vertical installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 - NF C 15-100 |
| Enclosure/cubicle description | floor-standing duct - width 300 mm - wall-mounted duct - width 300 mm |
| Installed device | ComPact: fixed INV400 - control: toggle - vertical installation - ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account