Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 12V DC coil,screw clamps
SKU :
LP1K0910JD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR206.00
SAR113.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CONTACTOR
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 12V DC coil,screw clamps
SAR206.00
SAR113.30
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 NO |
| Product or Component Type | contactor |
| Utilisation Category | AC-1 - AC-3 |
| [ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
| Auxiliary contact composition | 1 NO |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 NO |
| Product or Component Type | contactor |
| Utilisation Category | AC-1 - AC-3 |
| [ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
| Auxiliary contact composition | 1 NO |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













