نتائج ١٧٧٧

رتب حسب arrow-down
Multifunction control unit, TeSys Ultra, 1P/3P, 1.25 to 5A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCM05BL

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.15 to 0.6A, 690VAC, protection & diagnostic, class 20, 110 to 240VAC/DC coil
LUCDX6FU

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.15 to 0.6A, 690VAC, protection & diagnostic, class 20, 24VDC coil
LUCDX6BL

متوفر

Advanced control unit, TeSys Ultra, 3P, 8 to 32A, 690VAC, protection & diagnostic, class 20, 110 to 240VAC/DC coil
LUCD32FU

متوفر

Advanced control unit, TeSys Ultra, 3P, 8 to 32A, 690VAC, protection & diagnostic, class 20, 48 to 72VAC/DC coil
LUCD32ES

متوفر

Advanced control unit, TeSys Ultra, 3P, 8 to 32A, 690VAC, protection & diagnostic, class 20, 24VDC coil
LUCD32BL

متوفر

Advanced control unit, TeSys Ultra, 3P, 8 to 32A, 690VAC, protection & diagnostic, class 20, 24VAC coil
LUCD32B

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 20, 110 to 240VAC/DC coil
LUCD1XFU

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 20, 48 to 72VAC/DC coil
LUCD1XES

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 20, 24VDC coil
LUCD1XBL

متوفر

Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 20, 24VAC coil
LUCD1XB

متوفر

Advanced control unit, TeSys Ultra, 3P, 4.5 to 18A, 690VAC, protection & diagnostic, class 20, 110 to 240VAC/DC coil
LUCD18FU

متوفر