نتائج ١٧٧٧

رتب حسب arrow-down
Function module, TeSys Ultra, 24VDC, front side, indication of motor load 4 to 20 mA
LUFV2

متوفر

Function module, TeSys Ultra, 1NO+1NC, 24 to 240VAC/DC, Front side, thermal overload signalling
LUFDH11

متوفر

Function module, TeSys Ultra, 1NO, 24 to 240VAC/DC, Front side, thermal overload signalling
LUFDA10

متوفر

Function module, TeSys Ultra, 1NC, 24 to 240VDC, Front side, thermal overload signalling
LUFDA01

متوفر

Parallel wiring module, TeSys Ultra, Plug-in type, Front side, for motor starter
LUFC00

متوفر

Control base, TeSys U, 24VDC supply, compatible with control unit LUCBT/DT/MT, to be used with contactors LC1F
LUTM20BL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 0.15 to 0.6A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCMX6BL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 0.35 to 1.05A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCMT1BL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 8 to 32A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCM32BL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 0.35 to 1.4A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCM1XBL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 4.5 to 18A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCM18BL

متوفر

Multifunction control unit, TeSys Ultra, 1P/3P, 3 to 12A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
LUCM12BL

متوفر