Power socket outlet+USB charger, Vivace, 13A, 1 gang, white
SKU :
KB15USB_WE_G12
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR111.00
SAR61.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
13A 1G Sw Socket with 2.1A USB, WE
Power socket outlet+USB charger, Vivace, 13A, 1 gang, white
SAR111.00
SAR61.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour Tint | white |
| Product or Component Type | power socket-outlet + USB charger |
| Range | Vivace |
| Rated Current | 13 A |
| Device mounting | flush |
| Device presentation | mechanism |
| Load type | no inductive load |
| Outlet poles configuration | 2P + E with shutter |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Socket additional information | shuttered |
| Type of packing | plastic bag |
| Type of USB power supply | USB type A + A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour Tint | white |
| Product or Component Type | power socket-outlet + USB charger |
| Range | Vivace |
| Rated Current | 13 A |
| Device mounting | flush |
| Device presentation | mechanism |
| Load type | no inductive load |
| Outlet poles configuration | 2P + E with shutter |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Socket additional information | shuttered |
| Type of packing | plastic bag |
| Type of USB power supply | USB type A + A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account