Power socket outlet+USB charger, Vivace, 13A, 1 gang, white
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Power socket outlet+USB charger, Vivace, 13A, 1 gang, white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Colour Tint | white |
Product or Component Type | power socket-outlet + USB charger |
Range | Vivace |
Rated Current | 13 A |
Device mounting | flush |
Device presentation | mechanism |
Load type | no inductive load |
Outlet poles configuration | 2P + E with shutter |
Quantity per set | 1 |
Sale per indivisible quantity | 1 |
Socket additional information | shuttered |
Type of packing | plastic bag |
Type of USB power supply | USB type A + A |