calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
INTERLOCK FOR CONTACTOR
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | mechanical interlock |
|---|---|
| Range | TeSys |
| Range | TESYS |
| Device short name | LA9F |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Product compatibility | CR1FLC1F |
| Mounting position | 2 HORIZONTAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.0 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 246.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 5.294 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | âś“ |
| Take-back | No |
| Mercury free | âś“ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
Reviews
Description
Overview
| Product or Component Type | mechanical interlock |
|---|---|
| Range | TeSys |
| Range | TESYS |
| Device short name | LA9F |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Product compatibility | CR1FLC1F |
| Mounting position | 2 HORIZONTAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.0 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 246.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 5.294 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | âś“ |
| Take-back | No |
| Mercury free | âś“ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |