multi touch screen, Harmony iPC, S panel PC optimized, 32GB back side CFast card, 15inch wide display
SKU :
HMIPSOC752D1W01
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR34,411.00
SAR18,926.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
S-Panel PC Optimized CFast W15 DC WES
multi touch screen, Harmony iPC, S panel PC optimized, 32GB back side CFast card, 15inch wide display
SAR34,411.00
SAR18,926.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDHMI |
|---|---|
| Range | Harmony |
| Display Colour | 16777216 colors |
| Display Size | 15.6 inch |
| Chipset type | Intel Atom SoC |
| Free slots | 1 CFast |
| Luminance | 300 cd/m² |
| Operating system | WES 7 Premium SP1 64-bitmulti-language |
| Pixel resolution | 4096 x 4096 |
| Processor name | Intel Atom E3827 dual core at 1.75 GHz |
| Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
| Video controller type | Intel HD Graphics |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDHMI |
|---|---|
| Range | Harmony |
| Display Colour | 16777216 colors |
| Display Size | 15.6 inch |
| Chipset type | Intel Atom SoC |
| Free slots | 1 CFast |
| Luminance | 300 cd/m² |
| Operating system | WES 7 Premium SP1 64-bitmulti-language |
| Pixel resolution | 4096 x 4096 |
| Processor name | Intel Atom E3827 dual core at 1.75 GHz |
| Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
| Video controller type | Intel HD Graphics |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account