multi touch screen, Harmony iPC, S panel PC optimized, 32GB back side CFast card, 15inch wide display
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
multi touch screen, Harmony iPC, S panel PC optimized, 32GB back side CFast card, 15inch wide display
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDHMI |
---|---|
Display Colour | 16777216 colors |
Display Size | 15.6 inch |
Range of Product | Harmony iPC |
Chipset type | Intel Atom SoC |
Free slots | 1 CFast |
Luminance | 300 cd/m² |
Operating system | WES 7 Premium SP1 64-bitmulti-language |
Pixel resolution | 4096 x 4096 |
Processor name | Intel Atom E3827 dual core at 1.75 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics |