HDMI + USB Skt
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
HDMI + USB Skt
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.58 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | media socket |
Width | 87 mm |
Range | Pieno |
Depth | 23.8 mm |
Height | 87 mm |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate |