Fire Prevention Bundle 80A with HeatTag, Compact NSX, Panel Server, and Thermal Sensor
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Fire Prevention Bundle 80A with HeatTag, Compact NSX, Panel Server, and Thermal Sensor
- Description
- Reviews
Description
Mitigate the risk of electrical fire
This bundle leverages innovative monitoring technology to provide continuous data collection and early detection of component overheating, minimizing the risk of fire outbreaks. Our certified solutions enable proactive fire prevention, ensuring uninterrupted business operations and the safety of lives and assets. Invest in reliable fire prevention and make a significant impact on protecting your commercial or industrial facility.
This bundle includes:
| Product | Reference | Quantity |
|---|---|---|
| PowerLogic HeatTag, smart sensor for cable overheating detection | SMT10020 | 1 |
| Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 80A, 50 degrees C | C10F3TM080C | 5 |
| EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 110-277 VAC/DC | PAS600 | 1 |
| Kit of 3 self-powered thermal sensor TH110 with velcro strap | EMS59440 | 1 |

Reviews
Description
Mitigate the risk of electrical fire
This bundle leverages innovative monitoring technology to provide continuous data collection and early detection of component overheating, minimizing the risk of fire outbreaks. Our certified solutions enable proactive fire prevention, ensuring uninterrupted business operations and the safety of lives and assets. Invest in reliable fire prevention and make a significant impact on protecting your commercial or industrial facility.
This bundle includes:
| Product | Reference | Quantity |
|---|---|---|
| PowerLogic HeatTag, smart sensor for cable overheating detection | SMT10020 | 1 |
| Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 80A, 50 degrees C | C10F3TM080C | 5 |
| EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 110-277 VAC/DC | PAS600 | 1 |
| Kit of 3 self-powered thermal sensor TH110 with velcro strap | EMS59440 | 1 |
