Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 300mA
SKU :
EZ9R69240
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR140.00
SAR77.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Pro RCCB 2P 40A 300mA AC-Type 240V
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 300mA
SAR140.00
SAR77.00
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Depth | 79 mm |
| Product weight | 184 g |
| Range | Easy9 XM devices |
| Length | 9 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Depth | 79 mm |
| Product weight | 184 g |
| Range | Easy9 XM devices |
| Length | 9 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account