Auxiliary contact, Easy9 Pro, OF, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Auxiliary contact, Easy9 Pro, OF, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
Excl. Tax
Excl. Tax
Description
Product Details
Depth | 74 mm |
---|---|
Product weight | 36.9 g |
Range of Product | Easy9 XM devices |
Length | 9.3 cm |
Height | 85 mm |
Width | 9 mm |