EasyLogic VAF P & E meter THD POP CL 1
SKU :
METSEPM2110
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR866.00
SAR476.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EasyLogic VAF P & E meter THD POP CL 1
SAR866.00
SAR476.30
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 5 A#|#1 A |
| Ambient Air Temperature for Operation | -10-60 °C |
| Ambient Air Temperature for Storage | -25-70 °C |
| Compatibility Code | PM2110 |
| Control Type | 3 x button |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| Device Short Name | PM2110 |
| Device Application | power monitoring#|#sub billing |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 300 g |
| Mounting Mode | clip-on |
| Network Frequency | 60 Hz#|#50 Hz |
| Product or Component Type | power meter |
| Product Name | EasyLogic PM2100 |
| Range | EasyLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Mounting Support | framework |
| Connections - Terminals | current transformer: screw connection (bottom) 6, voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 5 A#|#1 A |
| Ambient Air Temperature for Operation | -10-60 °C |
| Ambient Air Temperature for Storage | -25-70 °C |
| Compatibility Code | PM2110 |
| Control Type | 3 x button |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| Device Short Name | PM2110 |
| Device Application | power monitoring#|#sub billing |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 300 g |
| Mounting Mode | clip-on |
| Network Frequency | 60 Hz#|#50 Hz |
| Product or Component Type | power meter |
| Product Name | EasyLogic PM2100 |
| Range | EasyLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Mounting Support | framework |
| Connections - Terminals | current transformer: screw connection (bottom) 6, voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account