EasyLogic VAF P & E meter THD POP CL 1
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyLogic VAF P & E meter THD POP CL 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 5 A#|#1 A |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Compatibility Code | PM2110 |
Control Type | 3 x button |
العمق | 76.09 mm total: , 61.64 mm embedded: |
Device Short Name | PM2110 |
Device Application | power monitoring#|#sub billing |
IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
Net Weight | 300 g |
Mounting Mode | clip-on |
Network Frequency | 60 Hz#|#50 Hz |
Product or Component Type | power meter |
اسم المنتج | EasyLogic PM2100 |
Range | EasyLogic |
Relative Humidity | 5-95 % at 50-50 °C |
Mounting Support | framework |
Connections - Terminals | current transformer: screw connection (bottom) 6, voltage inputs: screw connection (top) 4 |